Solution
Aluminium to copper adapter
The following table lists the connector types for single wire aluminium connections.
Table: Connector types for single wire aluminium connections
Connector type | Al cross | Cu cross |
LMANW 95/95 | 95 mm2 | 95 mm2 |
LMANW120/95 | 120 mm2 | 95 mm2 |
LMANW150/95 | 150 mm2 | 95 mm2 |
LMANW185/120 | 185 mm2 | 120 mm2 |
LMANW240/185 | 240 mm2 | 185 mm2 |
Disclaimer Notice
By using Delta Electronics (Netherlands) B.V. and affiliates website and its technical information, you agree to be bound by the terms of this warranty disclaimer.
By using Delta Electronics (Netherlands) B.V. and affiliates website and its technical information, you agree to be bound by the terms of this warranty disclaimer.