Delta DC Wallbox 25kW configurator tool
ver 1.0
Select file type
Create a new config file
Create a factory default config file
Selected:
Select part number
Single CCS2, 4 meters
Single CCS2, 7 meters
1x CCS2 and 1x CHAdeMO, 4 meters
Selected: EVDE25E4DUM
Password and charging settings
Input the existing Configuration Password
* (config file will be accepted by charger only if this 4-digit code is correct)
Input the new Configuration Password
(leave it empty when the existing password would be used)
DC side Max Charging Power(kW)*:
25 kW
24 kW
23 kW
22 kW
21 kW
20 kW
19 kW
18 kW
17 kW
16 kW
15 kW
14 kW
13 kW
12 kW
11 kW
10 kW
9 kW
8 kW
7 kW
6 kW
5 kW
4 kW
3 kW
2 kW
1 kW
Maximum referenced AC intake @400Vac:
--
Max Charging Duration(minutes)*
(range 0-254 minutes. Value 255 indicates no limitation on the charger side)
Max Charging Energy(kWh)*
(range 0-254 kWh. Value 255 indicates no limitation on the charger side)
Max Charging SoC*
(range 0-100 %. Value 255 indicates no limitation on the charger side)
Select Interface
No connection
Connecting via ethernet
Connecting via 3G/4G
Selected: None
3G/4G settings
APN*
ChapPap ID:
ChapPap PWD:
Select DHCP or Static IP
Static IP
DHCP
Selected: Static IP
Static IP settings
Static IP*
Netmask*
Gateway*
Select enable or disable OCPP
OCPP Off
OCPP On
Selected: OCPP On
Authentication method while OCPP is Off:
Free
Delta card
OCPP settings
Charger Box Identity*
Central System Endpoint, OCPP 1.6J (
'ws://'
as security profile 1) or OCPP1.6J+TLS (
'wss://'
as security profile 2) is supported*
OCPP AuthorizationRequired: (Set to 'False' indicating authentication from RFID disabled,
NonAuthorizedTag
will be then automatically sent as the authorization idtag)
True
False
OCPP NonAuthorizedTag
Http Basic Authentication enabling: (OCPP1.6J+TLS security profile 2 option, only applicable on
wss://
connection).
False
True
Http Basic Authentication password
Other settings
Default HMI language*:
English
French
Deutsch
Spanish
Portuguese
Italian
Polish
Dutch
Slovak
Czech
Finnish
Hungarian
Danish
UTC Time Zone*
+00:00
+01:00
+02:00
+03:00
+04:00
+05:00
-01:00
-02:00
-03:00
-04:00
-05:00
Creating the config file